powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ marcos ferreira

  • 0 likes
  • 771 views
  • 30 pins

created June 1, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: Low-Profile Pre-Rinse Units

  • 0 likes
  • 0 comments
  • 0 repins
zh: AF3000X
en: AF3000X
ja: AF3000X
zh_TW: AF3000X
ko: AF3000X

  • 0 likes
  • 0 comments
  • 0 repins
de: AFF A - Hauptleitungsfilter
es: AFF A - Filtro de línea principal
fr: AFF A - Filtre principal
en: AFF A - Main Line Filter
it: AFF A - Filtro linea principale

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
de: KSB
es: KSB
pt: KSB
zh: KSB
tr: KSB
fr: KSB
en: KSB
ru: KSB
cs: KSB
it: KSB
nl: KSB
pl: KSB

  • 0 likes
  • 0 comments
  • 0 repins
en: Pipe Hangers

  • 0 likes
  • 0 comments
  • 0 repins
en: Genie Z-4525J RT

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 61416 - Soupape de décharge bouts lisses - Inox 304 - 316 L
en: Model 61416 - In-line filter with plain ends - NBR gaskets - Stainless steel 304 - 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63471 - Filtre équerre bouts clamp - Inox 316 L
en: Model 63471 - Clamp 90° filter - NBR gaskets - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: DP Pumps
fr: DP Pumps
en: DP Pumps

  • 0 likes
  • 0 comments
  • 0 repins
en: Tecwat – Double eccentric type butterfly valve with flanges

  • 0 likes
  • 0 comments
  • 0 repins
en: Butterfly - Manual Operation

  • 0 likes
  • 0 comments
  • 0 repins
de: MuA
fr: MuA
en: MuA

  • 0 likes
  • 0 comments
  • 0 repins
de: PVC-U Fitting Programm (metrisch)
es: Programa de accesorios en PVC-U (métrico)
fr: Programme raccords PVC-U (métrique)
en: PVC-U fitting program metric
it: Programma raccordi PVC-U (metrico)
nl: PVC-U fitting programma (metrisch)

  • 0 likes
  • 0 comments
  • 0 repins
es: FIRST Corporation
fr: FIRST Corporation
en: FIRST Corporation
it: FIRST Corporation

  • 0 likes
  • 0 comments
  • 0 repins
en: All-Pur™️ FDA (F Series)

  • 0 likes
  • 0 comments
  • 0 repins
en: Circular Sightglass Fittings Model DIN 28120 (Weld-Type) - Sight Glass

  • 0 likes
  • 0 comments
  • 0 repins
es: Valvula ante-retorno - Valvula ante-retorno
fr: Appareils de securité - Clapet anti-retour
en: Non return valve - Non return valve

  • 0 likes
  • 0 comments
  • 0 repins
en: Seps2bim

  • 0 likes
  • 0 comments
  • 0 repins
de: Aktivkohlefilter BG8 - StandardSerie
en: Active carbon filter BG8 - Standard series

  • 0 likes
  • 0 comments
  • 0 repins
de: SERTO
fr: SERTO
en: SERTO

  • 0 likes
  • 0 comments
  • 0 repins
en: Equip Hose Reels

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63445 - Collier clamp boulonné haute pression
en: Model 63445 - High pressure bolted clamp - stainless steel 304

  • 0 likes
  • 0 comments
  • 0 repins
en: Ball & Butterfly Valves - Ball & Butterfly Valves

  • 0 likes
  • 0 comments
  • 0 repins
en: abn

  • 0 likes
  • 0 comments
  • 0 repins
en: Aquatechnik

  • 0 likes
  • 0 comments
  • 0 repins
en: Hattersley

  • 0 likes
  • 0 comments
  • 0 repins
de: Coriolis Masse-Durchflussmesser
en: Coriolis Mass Flowmeter

  • 0 likes
  • 0 comments
  • 0 repins
en: BA 100 - Ball Valves

  • 0 likes
  • 0 comments
  • 0 repins
de: BOA-H MAT P - Automatisierte Absperrventile
es: BOA-H MAT P - Válvula de globo automatizada
pt: BOA-H MAT P - Válvulas de retenção automatizadas
zh: BOA-H MAT P - 自动截止阀
tr: BOA-H MAT P - Otomasyonlu kapatma valfleri
fr: BOA-H MAT P - Robinets d'arrêt à soupape automatisés
en: BOA-H MAT P - Automated shut-off valves
ru: BOA-H MAT P - Автоматические запорные клапаны
cs: BOA-H MAT P - Automatizované uzavírací ventily
it: BOA-H MAT P - Valvole di intercettazione automatizzate
nl: BOA-H MAT P - Automatiske afspærringsventiler
pl: BOA-H MAT P - Automatyczne zawory odcinające