de: CDAN - Lenkrollen mit Stellfüßen - mit großem Rollen-Ø zh: CDAN - 带调整块脚轮 - 大径轮型 fr: CDAN - Roulettes pour réglage-Type à roue à grand diamètre en: CDAN - Casters with Adjustment - Large Diameter Wheel Type ja: CDAN - アジャスタ付キャスタ - 大径車輪タイプ it: CDAN - Ruote con piedi di livellamento - Diametro grande ko: CDAN - 조정패드붙이캐스터 - 대경바퀴타입
de: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod es: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod fr: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod en: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod it: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod