powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Kurniawan Hendra

  • 0 likes
  • 385 views
  • 4 pins

created March 6, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: JA - Ausgleichselement
es: JA - Junta flotante
fr: JA - Joint de compensation
en: JA - Floating Joint
it: JA - Giunto snodato

  • 0 likes
  • 0 comments
  • 0 repins
de: CDAN - Lenkrollen mit Stellfüßen - mit großem Rollen-Ø
zh: CDAN - 带调整块脚轮 - 大径轮型
fr: CDAN - Roulettes pour réglage-Type à roue à grand diamètre
en: CDAN - Casters with Adjustment - Large Diameter Wheel Type
ja: CDAN - アジャスタ付キャスタ - 大径車輪タイプ
it: CDAN - Ruote con piedi di livellamento - Diametro grande
ko: CDAN - 조정패드붙이캐스터 - 대경바퀴타입

  • 0 likes
  • 0 comments
  • 0 repins
de: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
es: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
fr: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
en: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
it: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod

  • 0 likes
  • 0 comments
  • 0 repins
de: Kompakttyp - Schwerlasttyp HSR-R
zh: 紧凑式-重负荷型 HSR-R型
en: Compact Type - Heavy Load HSR-R
ja: コンパクトタイプ-重荷重形 HSR-R形
ko: 콤팩트 타입 중하중형 HSR-R형