powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Doug Zhang

  • 0 likes
  • 88 views
  • 1 pin

created February 20, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4017 (DIN 933) - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
fr: ISO 4017 (DIN 933) - Vis à tête hexagonale entièrement filetées - Grades A et B
en: ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
nl: ISO 4017 (DIN 933) - Zeskant tapbouten, produktgroepen A en B