powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ parag kharul

  • 0 likes
  • 179 views
  • 1 pin

created January 11, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: krr_3-4x7-16. ISO 12 B-1 - Kettenräder KRR aus Edelstahl mit einseitiger Nabe, ISO 12 B-1 / Teilung 3/4 x 7/16“
en: krr_3-4x7-16. ISO 12 B-1 - Sprockets KRR Made from Stainless Steel with One-Sided Hub, Pitch 3/4 x 7/16“ / ISO 12 B-1