de: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
es: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
zh: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
fr: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
en: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
ru: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
it: DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring