powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Emre Yıldırım

  • 0 likes
  • 420 views
  • 5 pins

created August 6, 2019 in Uncategorized

Board Content

  • 2 likes
  • 0 comments
  • 0 repins
de: 400 - Schwingförderer
en: 400 - Vibratory Bowl Feeder

  • 0 likes
  • 0 comments
  • 0 repins
de: NEU AS_2_1F-A - Drosselrückschlagventil mit Steckverbindungen, Winkel-Typ
es: NUEVO AS_2_1F-A - Reguladores de caudal con conexiones instantáneas modelo en codo
fr: NOUVEAUX AS_2_1F-A - Régleur de débit à raccords instantanés coudé
en: NEW AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
it: NUOVO AS_2_1F-A - Regolatori di flusso con raccordi istantanei a gomito

  • 0 likes
  • 0 comments
  • 0 repins
sl: FK - Flexo-vez
pt: FK - Acoplamento flexível
fr: FK - Accouplement articulé
ru: FK - Гибкая соединительная муфта
ja: FK - フレキソカプラ
it: FK - Giunto Flexo
ko: FK - 자체 정렬 로드 커플러
sk: FK - Flexo-spojka
de: FK - Flexo-Kupplung
es: FK - Rótula
zh: FK - 自对中活塞杆连接件
tr: FK - Kasıntı alıcı
en: FK - Self-aligning rod coupler
hu: FK - Flexibilis csatlakozó
pl: FK - Sprzęgło elastyczne

  • 1 like
  • 0 comments
  • 0 repins
zh: SC_L - 直线轴承滑块单元
en: SC_L - Linear Motion Ball Bearing Slide Units

  • 0 likes
  • 0 comments
  • 0 repins
de: Stahl Flachkopf - Blindnietmutter HEXAFORM
fr: Acier Tête plate - Écrous à sertir en aveugle HEXAFORM
en: Steel Dome Head - Blind Rivet Nut HEXAFORM