powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ kim decksoo

  • 0 likes
  • 1112 views
  • 2 pins

created October 2, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - SELANAA, SELANDA, TSELANAA, TSELANDA, SELANAB, SELANDB, TSELANAB, TSELANDB - Locating Pins for Jigs - Standard Class Shoulder Type - Tip Shape Selection - Lock Nut Type - Without Surface Treatment - TSELANDB10-P11.0-B17-L12-A60-KC
EN: misumi_usa_inc - SELANAA, SELANDA, TSELANAA, TSELANDA, SELANAB, SELANDB, TSELANAB, TSELANDB - Locating Pins for Jigs - Standard Class Shoulder Type - Tip Shape Selection - Lock Nut Type - Without Surface Treatment - TSELANDB10-P11.0-B17-L12-A60-KC
DE: misumi_usa_inc - SELANAA, SELANDA, TSELANAA, TSELANDA, SELANAB, SELANDB, TSELANAB, TSELANDB - Zentrierstifte für Prüfeinrichtungen - Standardausführung mit Bund - Spitzenform frei wählbar - mit Sicherungsmutter - ohne Oberflächenbehandlung - TSELANDB10-P11.0-B17-L12-A60-KC
JA: misumi_usa_inc - SELANAA, SELANDA, TSELANAA, TSELANDA, SELANAB, SELANDB, TSELANAB, TSELANDB - 治具用位置決めピン -並級ツバ付タイプ -先端形状選択-ナット止めタイプ-表面処理なし - TSELANDB10-P11.0-B17-L12-A60-KC
KO: misumi_usa_inc - SELANAA, SELANDA, TSELANAA, TSELANDA, SELANAB, SELANDB, TSELANAB, TSELANDB - Locating Pins for Jigs - Standard Class Shoulder Type - Tip Shape Selection - Lock Nut Type - Without Surface Treatment - TSELANDB10-P11.0-B17-L12-A60-KC
ZH: misumi_usa_inc - SELANAA, SELANDA, TSELANAA, TSELANDA, SELANAB, SELANDB, TSELANAB, TSELANDB - Locating Pins for Jigs - Standard Class Shoulder Type - Tip Shape Selection - Lock Nut Type - Without Surface Treatment - TSELANDB10-P11.0-B17-L12-A60-KC
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - �砍
EN: misumi_usa_inc - Misumi - Metric
DE: misumi_usa_inc - Misumi - Metric
JA: misumi_usa_inc - メートル
KO: misumi_usa_inc - 誘명꽣
ZH: misumi_usa_inc - 鍏埗