powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Jay Honhart

  • 0 likes
  • 1359 views
  • 3 pins

created October 1, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
DE: Parker-Origa - HMRS...80-240 - High moment rodless - Kugelgewindespindel - PO-HMRS15B050-0000-000000000(00000_00026600)BG
IT: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
FR: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
ES: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
DE: Parker-Origa - HMRS...80-240 - High moment rodless - Kugelgewindespindel - PO-HMRS15B050-0000-000000000(00000_00026600)BG
IT: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
FR: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
ES: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS15B050-0000-000000000(00000_00026600)BG
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS24B100-0000-000000000(00000_00037100)BG
DE: Parker-Origa - HMRS...80-240 - High moment rodless - Kugelgewindespindel - PO-HMRS24B100-0000-000000000(00000_00037100)BG
IT: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS24B100-0000-000000000(00000_00037100)BG
FR: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS24B100-0000-000000000(00000_00037100)BG
ES: Parker-Origa - HMRS...80-240 - High moment rodless - ball screw - PO-HMRS24B100-0000-000000000(00000_00037100)BG