powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ osman saglam

  • 0 likes
  • 986 views
  • 1 pin

created September 22, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - 1_TTPA__T5100, TTPA__T5150, TTPA__T5200, TTPA__T5250, TTPB__T5100, TTPB__T5150, TTPB__T5200, TTPB__T5250, TTPK__T5100, TTPK__T5150, TTPK__T5200, TTPK__T5250, TTPN__T5100, TTPN__T5150, TTPN__T5200, TTPN__T5250, TTPT__T5100, TTPT__T5150, TTPT__T5200, TTPT__T5250, TTPM__T5100, TTPM__T5150, TTPM__T5200, TTPM__T5250, TTPP__T5100, TTPP__T5150, TTPP__T5200, TTPP__T5250 - 時規皮帶輪 T5型 - TTPA12T5100-A-H5
EN: misumi_usa_inc - 1_TTPA__T5100, TTPA__T5150, TTPA__T5200, TTPA__T5250, TTPB__T5100, TTPB__T5150, TTPB__T5200, TTPB__T5250, TTPK__T5100, TTPK__T5150, TTPK__T5200, TTPK__T5250, TTPN__T5100, TTPN__T5150, TTPN__T5200, TTPN__T5250, TTPT__T5100, TTPT__T5150, TTPT__T5200, TTPT__T5250, TTPM__T5100, TTPM__T5150, TTPM__T5200, TTPM__T5250, TTPP__T5100, TTPP__T5150, TTPP__T5200, TTPP__T5250 - Timing Pulleys T5 Type - TTPA12T5100-A-H5
DE: misumi_usa_inc - 1_TTPA__T5100, TTPA__T5150, TTPA__T5200, TTPA__T5250, TTPB__T5100, TTPB__T5150, TTPB__T5200, TTPB__T5250, TTPK__T5100, TTPK__T5150, TTPK__T5200, TTPK__T5250, TTPN__T5100, TTPN__T5150, TTPN__T5200, TTPN__T5250, TTPT__T5100, TTPT__T5150, TTPT__T5200, TTPT__T5250, TTPM__T5100, TTPM__T5150, TTPM__T5200, TTPM__T5250, TTPP__T5100, TTPP__T5150, TTPP__T5200, TTPP__T5250 - Timing Pulleys T5 Type - TTPA12T5100-A-H5
JA: misumi_usa_inc - 1_TTPA__T5100, TTPA__T5150, TTPA__T5200, TTPA__T5250, TTPB__T5100, TTPB__T5150, TTPB__T5200, TTPB__T5250, TTPK__T5100, TTPK__T5150, TTPK__T5200, TTPK__T5250, TTPN__T5100, TTPN__T5150, TTPN__T5200, TTPN__T5250, TTPT__T5100, TTPT__T5150, TTPT__T5200, TTPT__T5250, TTPM__T5100, TTPM__T5150, TTPM__T5200, TTPM__T5250, TTPP__T5100, TTPP__T5150, TTPP__T5200, TTPP__T5250 - タイミングプーリ T5タイプ - TTPA12T5100-A-H5
KO: misumi_usa_inc - 1_TTPA__T5100, TTPA__T5150, TTPA__T5200, TTPA__T5250, TTPB__T5100, TTPB__T5150, TTPB__T5200, TTPB__T5250, TTPK__T5100, TTPK__T5150, TTPK__T5200, TTPK__T5250, TTPN__T5100, TTPN__T5150, TTPN__T5200, TTPN__T5250, TTPT__T5100, TTPT__T5150, TTPT__T5200, TTPT__T5250, TTPM__T5100, TTPM__T5150, TTPM__T5200, TTPM__T5250, TTPP__T5100, TTPP__T5150, TTPP__T5200, TTPP__T5250 - Timing Pulleys T5 Type - TTPA12T5100-A-H5
ZH: misumi_usa_inc - 1_TTPA__T5100, TTPA__T5150, TTPA__T5200, TTPA__T5250, TTPB__T5100, TTPB__T5150, TTPB__T5200, TTPB__T5250, TTPK__T5100, TTPK__T5150, TTPK__T5200, TTPK__T5250, TTPN__T5100, TTPN__T5150, TTPN__T5200, TTPN__T5250, TTPT__T5100, TTPT__T5150, TTPT__T5200, TTPT__T5250, TTPM__T5100, TTPM__T5150, TTPM__T5200, TTPM__T5250, TTPP__T5100, TTPP__T5150, TTPP__T5200, TTPP__T5250 - Timing Pulleys T5 Type - TTPA12T5100-A-H5