powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Guru Prasadh

  • 0 likes
  • 146 views
  • 1 pin

created October 31, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
cs: 2021.46. - Vodící sloupek s osazením, Držáček se šroubem, DIN 9825/~ISO 9182-5
de: 2021.46. - Führungssäule mit Bund, Haltestückverschraubung, DIN 9825/~ISO 9182-5
en: 2021.46. - Guide pillar with collar, screw clamp retention, DIN 9825/~ISO 9182-5
it: 2021.46. - Colonne di guida con collare, fissaggio con staffe a vite, DIN 9825/~ISO 9182-5
fr: 2021.46. - Colonne de guidage à collerette, fixation par brides, DIN 9825/~ISO 9182-5
pl: 2021.46. - Słup prowadzący z kołnierzem, z elementami mocującymi DIN 9825/~ISO 9182-5
es: 2021.46. - Columna de guía con valona, sujeción por brida, DIN 9825/~ISO 9182-5
tr: 2021.46. - Şapkalı Kalıp Kolonu, ve Sıkma Pabuçlu, DIN 9825/~ISO 9182-5
zh: 2021.46. - 带凸缘的导向柱,含固定件,DIN 9825/~ISO 9182-5