powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ john davey

  • 0 likes
  • 1554 views
  • 6 pins

created September 1, 2014 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - SGPPUJ, SUTPUJ - 高壓用接頭 - 同徑型 - 套接型(附O型環)
EN: misumi_usa_inc - SGPPUJ, SUTPUJ - High Pressure Joints - Identical Diameter Type - Union (with O-Ring)
DE: misumi_usa_inc - SGPPUJ, SUTPUJ - Hochdruckverbindungen - Ausführung mit gleichem Ø - Verschraubung (mit O-Ring)
JA: misumi_usa_inc - SGPPUJ, SUTPUJ - 高圧用継手 - 同径タイプ - ユニオン(Oリング付)
KO: misumi_usa_inc - SGPPUJ, SUTPUJ - 고압용이음 - 동직경형 - 유니온(O링붙이)
ZH: misumi_usa_inc - SGPPUJ, SUTPUJ - High Pressure Joints - Identical Diameter Type - Union (with O-Ring)

  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - 鐵管
EN: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
DE: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
JA: misumi_usa_inc - 鉄パイプ
KO: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
ZH: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - SGPPBJ, SUTPBJ - High Pressure Joints - Different Diameter Type - Steel Pipe Fittings - Bushings - SGPPBJ48
EN: misumi_usa_inc - SGPPBJ, SUTPBJ - High Pressure Joints - Different Diameter Type - Steel Pipe Fittings - Bushings - SGPPBJ48
DE: misumi_usa_inc - SGPPBJ, SUTPBJ - Hochdruckverbindungen - Ausführung mit unterschiedlichen Ø - Stahlrohrfittings - Buchsen - SGPPBJ48
JA: misumi_usa_inc - SGPPBJ, SUTPBJ - 高圧用継手 - 異径タイプ - 銅管用継手 - ブッシング - SGPPBJ48
KO: misumi_usa_inc - SGPPBJ, SUTPBJ - High Pressure Joints - Different Diameter Type - Steel Pipe Fittings - Bushings - SGPPBJ48
ZH: misumi_usa_inc - SGPPBJ, SUTPBJ - High Pressure Joints - Different Diameter Type - Steel Pipe Fittings - Bushings - SGPPBJ48
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - 鐵管
EN: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
DE: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
JA: misumi_usa_inc - 鉄パイプ
KO: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
ZH: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
  • 1 like
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - SGPPE, SUTPE, SUTPES - 鋼管用接頭 - 同徑型 - L字型 - SGPPE25A
EN: misumi_usa_inc - SGPPE, SUTPE, SUTPES - Steel Pipe Fittings - Thread Straight Joint - Elbow - SGPPE25A
DE: misumi_usa_inc - SGPPE, SUTPE, SUTPES - Stahlrohrfittings - gerader Verbinder mit Gewinde - Kniestück - SGPPE25A
JA: misumi_usa_inc - SGPPE, SUTPE, SUTPES - 鋼管用継手 - 同径タイプ - エルボ - SGPPE25A
KO: misumi_usa_inc - SGPPE, SUTPE, SUTPES - 강관용조인트 - 동일직경형 - 엘보 - SGPPE25A
ZH: misumi_usa_inc - SGPPE, SUTPE, SUTPES - Steel Pipe Fittings - Thread Straight Joint - Elbow - SGPPE25A
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - 鐵管
EN: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
DE: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
JA: misumi_usa_inc - 鉄パイプ
KO: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components
ZH: misumi_usa_inc - Steel Pipes/Hoses/Tubes/Piping Components