powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Aries Castillo

  • 0 likes
  • 437 views
  • 20 pins

created October 24, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: 3452 - DIN 844K SCHAFTFRAESER
en: 3452 - DIN 844K END MILL

  • 1 like
  • 0 comments
  • 0 repins
de: CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
en: CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
it: CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
fr: CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
es: CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod

  • 1 like
  • 0 comments
  • 0 repins
EN: SMC Corporation - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
JA: SMC株式会社 - CQ2-Z/CDQ2-Z - 薄形シリンダ/標準形:複動/片ロッド
ZH: SMC Corporation - CQ2-Z/CDQ2-Z - 薄型气缸/标准型:单杆双作用
KO: SMC Corporation - CQ2-Z/CDQ2-Z - 박형 실린더/표준형:복동/편로드
DE: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
IT: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
FR: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
ES: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
PT: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
RU: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - RB - Shock Absorber
DE: SMC - RB - Stossdämpfer
IT: SMC - RB - Deceleratore idraulico
FR: SMC - RB - Amortisseur de chocs hydraulique
ES: SMC - RB - Amortiguadores hidráulicos

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - AN 00 - Silencer Standard
DE: SMC - AN 00 - Schalldämpfer Standardausführung
IT: SMC - AN 00 - Silenziatore standard
FR: SMC - AN 00 - Silencieux standard
ES: SMC - AN 00 - Silenciadores tipo estándar

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - SYJ300 Valve - 3 Port Solenoid Valve Body Ported
DE: SMC - SYJ300 Ventil - 3/2-Wege-ElektroElektromagnetventil, Rohrversion
IT: SMC - SYJ300 Valvola - Elettrovalvola a 3 vie Attacchi su corpo
FR: SMC - SYJ300 Distributeur - Electrodistributeur à 3 voies Monté en ligne
ES: SMC - SYJ300 Válvula - Electroválvula de 3 vías montaje individual

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - SYJ300-10-1A - Blanking Plate for SYJ300 / Type 20
DE: SMC - SYJ300-10-1A - Blanking Plate for SYJ300 / Type 20
IT: SMC - SYJ300-10-1A - Blanking Plate for SYJ300 / Type 20
FR: SMC - SYJ300-10-1A - Blanking Plate for SYJ300 / Type 20
ES: SMC - SYJ300-10-1A - Blanking Plate for SYJ300 / Type 20

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - SYJ300 Valve - 3 Port Solenoid Valve Base Mounted
DE: SMC - SYJ300 Ventil - 3/2-Wege-ElektroElektromagnetventil, Flanschversion
IT: SMC - SYJ300 Valvola - Elettrovalvola a 3 vie Montaggio su base
FR: SMC - SYJ300 Distributeur - Electrodistributeur à 3 voies Monté sur embase
ES: SMC - SYJ300 Válvula - Electroválvula de 3 vías montaje en placa base

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
DE: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
IT: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
FR: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
ES: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
DE: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
IT: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
FR: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41
ES: SMC - SS3YJ3-41 - 3 Port/Base Mounted/Type 41

  • 1 like
  • 0 comments
  • 0 repins
EN: ORIENTALMOTOR Co.,Ltd. - 2L
JA: オリエンタルモーター株式会社 - 2L
ZH: 东方马达株式会社 - 2L

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC Corporation - MXQ - with Recirculating Linear Guide
JA: SMC株式会社 - MXQ - 循環式リニアガイド付
ZH: SMC Corporation - MXQ - 循环式直线导轨
KO: SMC Corporation - MXQ - 순환식 리니어 가이드 부착
DE: SMC (JP) - MXQ - with Recirculating Linear Guide
IT: SMC (JP) - MXQ - with Recirculating Linear Guide
FR: SMC (JP) - MXQ - with Recirculating Linear Guide
ES: SMC (JP) - MXQ - with Recirculating Linear Guide
PT: SMC (JP) - MXQ - with Recirculating Linear Guide
RU: SMC (JP) - MXQ - with Recirculating Linear Guide

  • 1 like
  • 0 comments
  • 0 repins
EN: SMC Corporation - CXS - Dual Rod Cylinder/Basic Type
JA: SMC株式会社 - CXS - デュアルロッドシリンダ/基本タイプ
ZH: SMC Corporation - CXS - 双联气缸/基本型
KO: SMC Corporation - CXS - 듀얼로드 실린더/기본타입
DE: SMC (JP) - CXS - Dual Rod Cylinder/Basic Type
IT: SMC (JP) - CXS - Dual Rod Cylinder/Basic Type
FR: SMC (JP) - CXS - Dual Rod Cylinder/Basic Type
ES: SMC (JP) - CXS - Dual Rod Cylinder/Basic Type
PT: SMC (JP) - CXS - Dual Rod Cylinder/Basic Type
RU: SMC (JP) - CXS - Dual Rod Cylinder/Basic Type

  • 0 likes
  • 0 comments
  • 0 repins
EN: ORIENTALMOTOR Co.,Ltd. - 15W
JA: オリエンタルモーター株式会社 - 15W
ZH: 东方马达株式会社 - 15W

  • 0 likes
  • 0 comments
  • 0 repins
EN: ORIENTALMOTOR Co.,Ltd. - 2L
JA: オリエンタルモーター株式会社 - 2L
ZH: 东方马达株式会社 - 2L

  • 0 likes
  • 0 comments
  • 0 repins
EN: NKK Switches - Bushing Mount Miniature Toggles - Series M - Miniature Toggles
DE: NKK Switches - Bushing Mount Miniature Toggles - Series M - Miniature Toggles
ES: NKK Switches - Bushing Mount Miniature Toggles - Series M - Miniature Toggles

  • 0 likes
  • 0 comments
  • 0 repins
EN: NKK Switches - KB Series - Non-Illuminated Pushbuttons - KB Series - Non-Illuminated Pushbuttons
DE: NKK Switches - KB Series - Non-Illuminated Pushbuttons - KB Series - Non-Illuminated Pushbuttons
ES: NKK Switches - KB Series - Non-Illuminated Pushbuttons - KB Series - Non-Illuminated Pushbuttons

  • 0 likes
  • 0 comments
  • 0 repins
EN: NKK Switches - KB Series - Non-Illuminated Pushbuttons - KB Series - Non-Illuminated Pushbuttons
DE: NKK Switches - KB Series - Non-Illuminated Pushbuttons - KB Series - Non-Illuminated Pushbuttons
ES: NKK Switches - KB Series - Non-Illuminated Pushbuttons - KB Series - Non-Illuminated Pushbuttons

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - CU - Free Mount Cylinder:Double Acting,Single Rod
DE: SMC - CU - Free Mount Cylinder:Double Acting,Single Rod
IT: SMC - CU - Free Mount Cylinder:Double Acting,Single Rod
FR: SMC - CU - Free Mount Cylinder:Double Acting,Single Rod
ES: SMC - CU - Free Mount Cylinder:Double Acting,Single Rod

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC Corporation - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
JA: SMC株式会社 - CQ2-Z/CDQ2-Z - 薄形シリンダ/標準形:複動・片ロッド
ZH: SMC Corporation - CQ2-Z/CDQ2-Z - 薄型气缸/标准型:单杆双作用
KO: SMC Corporation - CQ2-Z/CDQ2-Z - 박형 실린더/표준형:복동·편로드
DE: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
IT: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
FR: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
ES: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
PT: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
RU: SMC (JP) - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod