powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Hendrik Uhlmann

  • 0 likes
  • 224 views
  • 1 pin

created September 21, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: WAGO - 2016-1201 - 2-CONDUCTOR THROUGH TERMINAL BLOCK SUITABLE FOR EX E APPLICATIONS CENTRE-/ LATERAL MARKING
DE: WAGO - 2016-1201 - 2-Leiter-Durchgangsklemme für Ex e II-Anwendungen geeignet Mitten- / Seitliche Beschriftung
FR: WAGO - 2016-1201 - Borne de passage pour 2 conducteurs pour applications Ex e Marquage central/latéral
IT: WAGO - 2016-1201 - morsetto passante per 2 conduttori per applicazioni Ex e marcatura centrale/laterale
ES: WAGO - 2016-1201 - Borna de paso, 2 conductores apropiado hasta aplicaciones Ex e Marcaje central / lateral