powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Maksim Mixeen

  • 0 likes
  • 1008 views
  • 25 pins

created September 5, 2017 in Uncategorized

Board Content

  • 0 likes
  • 1 comment
  • 0 repins
de: ESM-R Edelstahl A2 Senkkopf offen - Blindnietmutter ESM-R
fr: ESM-R Stainless Steel A2 Countersunk Head - Écrous à sertir en aveugle ESM-R
en: ESM-R Stainless Steel A2 Countersunk Head - Blind Rivet Nut ESM-R

  • 0 likes
  • 0 comments
  • 0 repins
de: I.FF_GM - Verschraubungen und Zubehör ISO Spritzgussverschraubungen mit beidseitigem Innengewinde Edelstahl 316
es: I.FF_GM - Racores-unión ISO con asientos cónicos moldeados acero inoxidable 316 Hembra / Hembra moldeados
fr: I.FF_GM - Raccords unions filetés ISO à joints coniques moulés Inox 316 Femelles / Femelles moulés
en: I.FF_GM - ISO Threaded unions Conical seat Stainless steel 316 FEMALE / FEMALE CASTING UNIONS
it: I.FF_GM - Raccordi e accessori filettati ISO Raccordi a sede conica stampati acciaio inossidabile 316 Femmina / Femmina stampati

  • 0 likes
  • 0 comments
  • 0 repins
de: A.2CCR - Schellen CLAMP Edelstahl 304
es: A.2CCR - Gama CLAMP Abrazaderas CLAMP
fr: A.2CCR - Colliers CLAMP inox 304
en: A.2CCR - HEAVY DUTY CLAMP Stainless steel 304
it: A.2CCR - Morsetti di serraggio CLAMP acciaio inossidabile 304

  • 0 likes
  • 0 comments
  • 0 repins
sl: VAPB - Kroglična pipa
pt: VAPB - Válvula de esfera
fr: VAPB - Robinet à boisseau sphérique
ru: VAPB - Шаровой кран
ja: VAPB - ボールバルブ
it: VAPB - Valvola a sfera
ko: VAPB - 볼 밸브
sk: VAPB - guľový kohút
de: VAPB - Kugelhahn
es: VAPB - Válvula de cierre esférico
zh: VAPB - 球阀
tr: VAPB - Küresel valf
en: VAPB - Ball valve
hu: VAPB - Gömbcsap
pl: VAPB - Zawór kulowy

  • 0 likes
  • 0 comments
  • 0 repins
en: BPS 2410 Ball valve in stainless steel. 2-pcs body. Female thread. PN 64

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 7984 - Zylinderschrauben mit Innensechskant und niedrigem Kopf
fr: DIN 7984 - Vis à tête cylindrique à six pans creux avec tête basse
en: DIN 7984 - Hexagon socket head cap screws with low head
nl: DIN 7984 - Lage cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: SM 1001 DIN 172 / ISO 4247 - Bohrbuchse mit Bund - Bohrbuchse mit Bund
en: SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing

  • 0 likes
  • 0 comments
  • 0 repins
en: Industrial Tools

  • 0 likes
  • 0 comments
  • 0 repins
de: Freudenberg Sealing Technologies
en: Freudenberg Sealing Technologies

  • 0 likes
  • 0 comments
  • 0 repins
de: FG INOX
es: FG INOX
fr: FG INOX
en: FG INOX
it: FG INOX

  • 0 likes
  • 0 comments
  • 0 repins
de: NORO
en: NORO

  • 0 likes
  • 0 comments
  • 0 repins
de: Rohrschellen und Zubehoer
es: Abrazaderas y accesorios
pt: Pipe Clamps and Accessories
fr: Colliers & accessoires
en: Pipe Clamps and Accessories
ru: Pipe Clamps and Accessories
it: Pipe Clamps and Accessories
pl: Obejmy i elementy ??cz?ce

  • 0 likes
  • 0 comments
  • 0 repins
fr: 01 - Industrie
en: 01 - Industry

  • 0 likes
  • 0 comments
  • 0 repins
de: Norelem
es: Norelem
zh: Norelem
fr: Norelem
en: Norelem
pl: Norelem

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 64377 - Vanne à boule 2 voies tout inox à bride carrée - Bout fileté - Inox 316 L
en: Model 64377 - Two ways ball valve with stainless steel handle, square flange with round holes / male end - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 431932 - Tendeur oeil-crochet

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 8765 - Schlauchbriden für hohen Druck (MIKALOR SUPRA), W4, INOX A2 W4
fr: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4
en: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 8765 - Schlauchbriden für hohen Druck (MIKALOR SUPRA), W4, INOX A2 W4
fr: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4
en: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4

  • 0 likes
  • 0 comments
  • 0 repins
de: Smalley
zh: Smalley
fr: Smalley
en: Smalley

  • 0 likes
  • 0 comments
  • 0 repins
de: Fluro
es: Fluro
fr: Fluro
en: Fluro

  • 0 likes
  • 0 comments
  • 0 repins
de: T 23 - Nutring
en: T 23 - U-packing

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 8765 - Schlauchbriden für hohen Druck (MIKALOR SUPRA), W4, INOX A2 W4
en: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4
fr: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4

  • 0 likes
  • 0 comments
  • 0 repins
de: BBKS - Blindnietmuttern Kontrollierte Deformation Kleiner Senkkopf, offen Rundschaft, Typ BBKS
en: BBKS - Blind rivet nuts Controlled deformation Small countersunk head, open round shank, type BBKS

  • 0 likes
  • 0 comments
  • 0 repins
EN: Freudenberg Sealing Technologies - Freudenberg Sealing Technologies
DE: Freudenberg Sealing Technologies - Freudenberg Sealing Technologies

  • 0 likes
  • 0 comments
  • 0 repins
EN: VOSS - Male stud couplings
DE: VOSS - Einschraubverschraubungen
FR: VOSS - Raccords mâles
ES: VOSS - Racores rectos
RU: VOSS - Резьбовые штуцерные соединения
ZH: VOSS - 旋进式管接头
IT: VOSS - Raccordi di estremità