powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ wawan dev

  • 0 likes
  • 2684 views
  • 45 pins

created May 17, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
fr: Roues industrielles
en: Castors and Wheels
it: Ruote industriali

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
zh: B2
en: B2
ja: B2

  • 0 likes
  • 0 comments
  • 0 repins
en: Product overview

  • 0 likes
  • 0 comments
  • 0 repins
fr: 50 - Vannes motorisées
en: 50 - Motorized valves

  • 0 likes
  • 0 comments
  • 0 repins
zh: 40W
en: 40W
ja: 40W

  • 0 likes
  • 0 comments
  • 0 repins
de: MTSTR, MTSTL - Edelstahl-Trapezgewindetriebe - gerade
zh: MTSTR, MTSTL - 不锈钢梯形丝杠-直杆型
fr: MTSTR, MTSTL - Vis à filetage trapézoïdal en acier inoxydable, droite
en: MTSTR, MTSTL - Stainless Steel Trapezoidal Screw Threads - Straight
ja: MTSTR, MTSTL - ステンレス台形ねじ-ストレート
it: MTSTR, MTSTL - Viti trapezoidali in acciaio inox - Dritte
ko: MTSTR, MTSTL - 스테인리스사다리꼴나사-스트레이트

  • 0 likes
  • 0 comments
  • 0 repins
en: Slide Bush
ja: スライドブッシュ

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
en: Product overview

  • 0 likes
  • 0 comments
  • 0 repins
de: KCC Precision
es: KCC Precision
zh: KCC Precision
en: KCC Precision
ru: KCC Precision
ja: KCC Precision
ko: 케이시시정공(주)

  • 0 likes
  • 0 comments
  • 0 repins
de: Rollenketten
en: Chains

  • 0 likes
  • 0 comments
  • 0 repins
de: Baureihe 676-Easy-Clip - Flachstrahldüsen Niederdruck
zh: Series 676-Easy-Clip - Low - Flat fan nozzles
en: Series 676-Easy-Clip - Low - Flat fan nozzles
ru: Series 676-Easy-Clip - Low - Flat fan nozzles

  • 0 likes
  • 0 comments
  • 0 repins
en: ELH-1 - NEMA Rated Quarter Turn Latches

  • 0 likes
  • 0 comments
  • 0 repins
en: ASOH
ja: アソー株式会社

  • 0 likes
  • 0 comments
  • 0 repins
fr: 52 - Accessoires de tuyauterie
en: 52 - Piping accessories

  • 0 likes
  • 0 comments
  • 0 repins
de: Durchflussregler
es: Válvulas reguladoras de caudal y bloqueo
fr: Auxilaires ligne
en: Flow Control Equipment
it: Strumentazione per il controllo della portata

  • 0 likes
  • 0 comments
  • 0 repins
de: ACTUATED BALL VALVES SERIES RV-FLUID - 3-PIECE STAINLESS STEEL ACTUATED BALL VALVES - SINGLE ACTING
es: ACTUATED BALL VALVES SERIES RV-FLUID - 3-PIECE STAINLESS STEEL ACTUATED BALL VALVES - SINGLE ACTING
fr: ACTUATED BALL VALVES SERIES RV-FLUID - 3-PIECE STAINLESS STEEL ACTUATED BALL VALVES - SINGLE ACTING
en: ACTUATED BALL VALVES SERIES RV-FLUID - 3-PIECE STAINLESS STEEL ACTUATED BALL VALVES - SINGLE ACTING
it: VALVOLE ATTUATE SERIE RV-FLUID - VALVOLE ATTUATE A SFERA A 3 PEZZI IN ACCIAIO INOX SEMPLICE EFFETTO

  • 0 likes
  • 0 comments
  • 0 repins
de: ACTUATED VALVES SERIES RV-FLUID
es: ACTUATED VALVES SERIES RV-FLUID
fr: ACTUATED VALVES SERIES RV-FLUID
en: ACTUATED VALVES SERIES RV-FLUID
it: VALVOLE ATTUATE SERIE RV-FLUID

  • 0 likes
  • 0 comments
  • 0 repins
fr: VRTP+IR - Volants à rayons avec poignée rabattable
en: VRTP+IR - Spoked handwheels with fold-away handle
it: VRTP+IR - Volantini a razze con impugnatura ribaltabile

  • 0 likes
  • 0 comments
  • 0 repins
en: Hand Wheels & Knobs

  • 0 likes
  • 0 comments
  • 0 repins
de: Verschraubungen und Zubehör ISO
es: Racores y accesorios roscados ISO
fr: Raccords et accessoires filetés ISO
en: ISO Threaded unions and accessories
it: Raccordi e accessori filettati ISO

  • 0 likes
  • 0 comments
  • 0 repins
de: Kugelbuchse
zh: 直线滚珠衬套
en: Linear Bush
ja: リニアブッシュ
ko: 리니어부쉬

  • 0 likes
  • 0 comments
  • 0 repins
de: SNCPH - Fittings für lebensmitteltaugliche Rohre - Klemme - für Mittel- bis Hochspannung
zh: SNCPH - 食品级清洁管用接头 - 固定夹 - 中压用·高压用
fr: SNCPH - Raccords de tuyaux sanitaires-Collier-Utilisation à moyenne, haute tension
en: SNCPH - Sanitary Pipe Fittings - Clamp - Medium, High Voltage Use
ja: SNCPH - サニタリー管用継手 - クランプ - 中・高圧用
it: SNCPH - Raccordi per tubi sanitari - Fascetta - Uso ad alta e media tensione
ko: SNCPH - 위생관용조인트 - 클램프 - 중/고압용

  • 0 likes
  • 0 comments
  • 0 repins
de: Standard-Druckluftzylinder
es: Cilindros neumáticos estándar
fr: Vérin pneumatique standard
en: Standard Air Cylinder
it: Cilindro pneumatico standard

  • 0 likes
  • 0 comments
  • 0 repins
en: Motovario
it: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
en: CB - ISO Clevis Bracket

  • 0 likes
  • 0 comments
  • 0 repins
zh: EMC
en: EMC

  • 0 likes
  • 0 comments
  • 0 repins
de: Switch Box - Gehäuse mit Schraubverschluss
en: Switch Box - Enclosure, screw open-close type

  • 0 likes
  • 0 comments
  • 0 repins
de: Energieführungsketten aus Kunststoff
en: Plastic Cable Carriers

  • 0 likes
  • 0 comments
  • 0 repins
zh: TPC Global
en: TPC Global

  • 0 likes
  • 0 comments
  • 0 repins
en: 20000000 - Steel(+) Pan head Tapping Screw(1-A)
ja: 20000000 - 鉄(+)ナベ タッピンねじ(1種A形)

  • 0 likes
  • 0 comments
  • 0 repins
en: Torsion Springs
ja: トーションばね

  • 0 likes
  • 0 comments
  • 0 repins
en: EB-303/EP - Folding Bracket
ja: EB-303/EP - Folding Bracket

  • 0 likes
  • 0 comments
  • 0 repins
de: Ty Duct
es: Ty Duct
fr: Ty Duct
en: Ty Duct
it: Ty Duct

  • 0 likes
  • 0 comments
  • 0 repins
de: Shaft Supports
zh: 导向轴支座
fr: Shaft Supports
en: 02_shaft_supports
ja: シャフトホルダ
it: Shaft Supports
ko: 샤프트 홀더

  • 0 likes
  • 0 comments
  • 0 repins
en: Type CE
ja: CE 形

  • 0 likes
  • 0 comments
  • 0 repins
zh: 90W
en: 90W
ja: 90W

  • 1 like
  • 0 comments
  • 0 repins
zh: JIS V 滑轮
en: JIS V PULLEY
ja: JIS Vプーリー

  • 0 likes
  • 0 comments
  • 0 repins
sl: Izdelki (A - Z)
pt: Produtos (A - Z)
fr: Produits (A - Z)
ru: Продукция (А - Z)
ja: 製品 (A - Z)
it: Prodotti (A - Z)
ko: 제품 (A - Z)
sk: produkty (A - Z)
de: Produkte (A - Z)
es: Productos (A - Z)
zh: 产品 (A - Z)
tr: Ürünler (A - Z)
en: Products (A - Z)
hu: Termékek (A - Z)
pl: Produkty (A - Z)

  • 0 likes
  • 0 comments
  • 0 repins
sl: ADN - Kompaktni valj
pt: ADN - Atuador compacto
fr: ADN - Vérin compact
ru: ADN - Компактный цилиндр
ja: ADN - 薄形シリンダ
it: ADN - Cilindro compatto
ko: ADN - 콤팩트 실린더
sk: ADN - kompaktný valec
de: ADN - Kompaktzylinder
es: ADN - Cilindro compacto
zh: ADN - 紧凑型气缸
tr: ADN - Kompakt silindir
en: ADN - Compact cylinder
hu: ADN - Kompakt henger
pl: ADN - Siłownik kompaktowy

  • 0 likes
  • 0 comments
  • 0 repins
sl: Festo
pt: Festo
fr: Festo
ru: Festo
ja: Festo
it: Festo
ko: Festo
sk: Festo
de: Festo
es: Festo
zh: Festo
tr: Festo
en: Festo
hu: Festo
pl: Festo

  • 0 likes
  • 0 comments
  • 0 repins
de: KJ_D - Rod End (Piston Rod End Bracket)
es: KJ_D - Rod End (Piston Rod End Bracket)
pt: KJ_D - Rod End (Piston Rod End Bracket)
zh: KJ_D - 杆端 (活塞杆端安装件)
fr: KJ_D - Rod End (Piston Rod End Bracket)
en: KJ_D - Rod End (Piston Rod End Bracket)
ru: KJ_D - Rod End (Piston Rod End Bracket)
ja: KJ_D - ロッドエンド (ピストンロッド先端金具)
it: KJ_D - Rod End (Piston Rod End Bracket)
ko: KJ_D - 로드 앤드 (피스톤 로드 선단 금구)

  • 0 likes
  • 0 comments
  • 0 repins
zh: 铸铁系列
en: Cast Iron Series
ja: 鋳鉄シリーズ

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
DE: SMC - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
IT: SMC - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
FR: SMC - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
ES: SMC - CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod