powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Matthias Zirngibl

  • 0 likes
  • 679 views
  • 12 pins

created March 27, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 1 repin
EN: Wuerth - DIN 3771 - O-ring, metric
DE: Würth - DIN 3771 - O-Ring, Metrisch
IT: Wuerth - DIN 3771 - O-ring, metric
FR: Wuerth - DIN 3771 - O-ring, metric
ES: Wuerth - DIN 3771 - O-ring, metric
CS: Wuerth - DIN 3771 - O-ring, metric

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 3771 - O-ring, metric
DE: Würth - DIN 3771 - O-Ring, Metrisch
IT: Wuerth - DIN 3771 - O-ring, metric
FR: Wuerth - DIN 3771 - O-ring, metric
ES: Wuerth - DIN 3771 - O-ring, metric
CS: Wuerth - DIN 3771 - O-ring, metric

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 14181 - Lever handles with brass bosss (Elesa® MF.N), black, matte finish, with square hole H9
DE: Bossard Catalog - BN 14181 - Klemmhebel mit Messingbuchse (Elesa® MF.N), schwarz matt, mit Vierkant-Bohrung H9

  • 0 likes
  • 0 comments
  • 0 repins
EN: Trelleborg - O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
DE: Trelleborg - O-Ring radial dynamischer Einsatz hin und hergehend, Aussendichtend (Kolben) - Basisdichtungen

  • 0 likes
  • 0 comments
  • 0 repins
EN: Trelleborg - O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
DE: Trelleborg - O-Ring radial dynamischer Einsatz hin und hergehend, Aussendichtend (Kolben) - Basisdichtungen

  • 0 likes
  • 0 comments
  • 0 repins
EN: Trelleborg - O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
DE: Trelleborg - O-Ring radial dynamischer Einsatz hin und hergehend, Aussendichtend (Kolben) - Basisdichtungen

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 14181 - Lever handles with brass bosss (Elesa® MF.N), black, matte finish, with square hole H9
DE: Bossard Catalog - BN 14181 - Klemmhebel mit Messingbuchse (Elesa® MF.N), schwarz matt, mit Vierkant-Bohrung H9

  • 0 likes
  • 0 comments
  • 1 repin
EN: Bossard Catalog - BN 14181 - Lever handles with brass bosss (Elesa® MF.N), black, matte finish, with square hole H9
DE: Bossard Catalog - BN 14181 - Klemmhebel mit Messingbuchse (Elesa® MF.N), schwarz matt, mit Vierkant-Bohrung H9

  • 0 likes
  • 0 comments
  • 1 repin
EN: Bossard Catalog - BN 818 - Retaining rings for shafts standard design (DIN 471), black
DE: Bossard Catalog - BN 818 - Sicherungsringe für Wellen Regelausführung (DIN 471), schwarz

  • 0 likes
  • 0 comments
  • 1 repin
EN: Mädler - B F-J ae DIN1850 Sb f Gl - Bushes Sintered Bronze, Similar to DIN 1850 (DIN 4379 Version C)
DE: Mädler - B F-J ae DIN1850 Sb f Gl - Buchsen Form J ähnlich DIN 1850 (DIN 4379 Form C) aus Sinterbronze für Gleitlager

  • 0 likes
  • 0 comments
  • 1 repin
EN: Mädler - Bb F-V ae DIN1850 Sb Gl - Flange Bushes Sintered Bronze, similar DIN 1850 (DIN 4379 Shape F)
DE: Mädler - Bb F-V ae DIN1850 Sb Gl - Bundbuchsen Form V ähnlich DIN 1850 (DIN 4379 Form F) aus Sinterbronze für Gleitlager

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 818 - Retaining rings for shafts standard design (DIN 471), black
DE: Bossard Catalog - BN 818 - Sicherungsringe für Wellen Regelausführung (DIN 471), schwarz