powered by CADENAS

Social Share

Pin Details

Pinned June 24, 2022 via web
3D CAD MODELS- GN 808.2 - Kreuzgelenkwellen mit Gleitlager, mit Lgsausgleich, mit Nabennut
de: GN 808.2 - Kreuzgelenkwellen mit Gleitlager, mit Längsausgleich, mit Nabennut
es: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
zh: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
tr: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
en: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
ru: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
cs: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
pl: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
  • 417 views
  • 0 likes
  • 0 comments
  • 0 repins