powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Damian Woźniak

  • 0 likes
  • 456 views
  • 10 pins

created June 23, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: series_bcp_single
en: series_bcp_single

  • 0 likes
  • 0 comments
  • 0 repins
de: Zweifach-Rollenketten - Zweifach Rollenketten nach ISO 606 (Europäische Bauart)
en: Duplex roller chains - Duplex roller chains according to ISO 606 (European type)

  • 0 likes
  • 0 comments
  • 0 repins
de: LM-PD-X - Spulenbaugruppe
en: LM-PD-X - Coil Assembly

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 808.2 - Kreuzgelenkwellen mit Gleitlager, mit Längsausgleich, mit Nabennut
es: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
zh: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
tr: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
en: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
ru: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
cs: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
pl: GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway

  • 0 likes
  • 0 comments
  • 0 repins
en: Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency induction gearmotor

  • 0 likes
  • 0 comments
  • 0 repins
en: GEARBOX RQ7 - GEARBOX RQ7
it: RINVIO ANGOLARE RQ7 - RINVIO ANGOLARE RQ7

  • 0 likes
  • 0 comments
  • 0 repins
en: GEARBOX RQ7 - GEARBOX RQ7
it: RINVIO ANGOLARE RQ7 - RINVIO ANGOLARE RQ7

  • 0 likes
  • 0 comments
  • 0 repins
sl: DNC - Standardni valj
pt: DNC - Atuador normalizado
fr: DNC - Vérin normalisé
ru: DNC - Стандартный цилиндр
ja: DNC - 規格シリンダ
it: DNC - Cilindro a norma
ko: DNC - 표준 실린더
sk: DNC - normovaný valec
de: DNC - Normzylinder
es: DNC - Cilindros normalizados
zh: DNC - 标准气缸
tr: DNC - Standart silindir
en: DNC - Standard cylinder
hu: DNC - Szabványos henger
pl: DNC - Siłownik znormalizowany

  • 0 likes
  • 0 comments
  • 0 repins
en: Set Screw Flange Bracket Metric Bore - Stainless Housing, Corrosion Resistant Insert - SC 3 Bolt Flange Bearings -(Normal Duty) -Polymer Housed -Corrosion Resistant Insert -E-Z KLEEN

  • 0 likes
  • 0 comments
  • 0 repins
zh: 建立从产品树选择。
en: Make a Selection from the Product Tree.
ja: 製品ツリーから選択