powered by CADENAS

Submitter

Social Share

Pin Details

Pinned May 2, 2022 via web
3D CAD MODELS- DIN 961 (ISO 8676) - 8.8 - verzinkt (A2K), blau passiviert - Sechskantschrauben, Gewinde annaehernd bis Kopf, Feingewinde
de: DIN 961 (ISO 8676) - 8.8 - verzinkt (A2K), blau passiviert - Sechskantschrauben, Gewinde annaehernd bis Kopf, Feingewinde
es: DIN 961 (ISO 8676) - 8.8 - cincado (A2K), pasivado en azul - Tornillos hexagonales, rosca aproximativa hasta cabeza, rosca fina
fr: DIN 961 (ISO 8676) - 8.8 - zingué (A2K), blanc - Vis à tête hexagonale partiellement filetées, filetage à pas fin
en: DIN 961 (ISO 8676) - 8.8 - zinc-plated (A2K), blue passivated - Hexagon set screws with thread to head, fine thread
cs: DIN 961 (ISO 8676) - 8.8 - zinc-plated (A2K), blue passivated - Hexagon set screws with thread to head, fine thread
it: DIN 961 (ISO 8676) - 8.8 - zincato (A2K), bianco - Vite a testa esagonale con filettatura fino alla testa
  • 245 views
  • 0 likes
  • 0 comments
  • 0 repins