powered by CADENAS

Array

Korus Steel 2 pins

Pin Source

Also from korussteels.com

Social Share

Pin Details

Pinned February 22, 2022 via web
Top Quality Stainless Steel 310 Pipe Manufacturer in India
Stainless Steel 310 Pipe is an austenitic stainless steel with chromium and nickel. It is extremely weldable and long-lasting. The improved ductility of the product allows it to be employed in a wide range of applications.
Korus Steels is one of the biggest Stainless Steel 310 Pipe Manufacturers in India. We have ready stock of SS 310 Seamless and Welded Pipe manufactured in Mumbai, as well as all over India cities. Stainless Steel 310 Pipes and SS 310 Pipes are designed and developed in accordance with international quality standards. Korus Steels has a reputation as the supplier of excellent quality Stainless Steel 310 Seamless Pipe and Stainless Steel 310 Welded Pipe.
We also deal with Stainless Steel 304 HR Coil ,310S Seamless Pipes and Tubes & Incoloy 800 Seamless Pipes and Tubes.
  • 424 views
  • 0 likes
  • 0 comments
  • 0 repins