3D CAD MODELS- MHZ2 - Parellel Style Air Gripper/Standard Type
de: MHZ2 - Parellel Style Air Gripper/Standard Type
es: MHZ2 - Parellel Style Air Gripper/Standard Type
pt: MHZ2 - Parellel Style Air Gripper/Standard Type
zh: MHZ2 - 标准型气爪(平行开闭型)
fr: MHZ2 - Parellel Style Air Gripper/Standard Type
en: MHZ2 - Parellel Style Air Gripper/Standard Type
ru: MHZ2 - Parellel Style Air Gripper/Standard Type
ja: MHZ2 - 平行開閉形エアチャック/標準タイプ
it: MHZ2 - Parellel Style Air Gripper/Standard Type
ko: MHZ2 - 평행개폐형 에어 척/표준타입