powered by CADENAS

Social Share

Pin Details

Pinned April 14, 2021 via web
3D CAD MODELS- DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP 60 Dichtkegel
de: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP 60° Dichtkegel
es: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
zh: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
fr: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
en: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
ru: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
it: DKR 90 (ISO 12151-6 (ISO 8434-6)) - Raccordi Femmina BSP Sede 60°
  • 388 views
  • 0 likes
  • 0 comments
  • 0 repins