powered by CADENAS

Pin Details

Pinned January 12, 2021 via web
3D CAD MODELS- DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metrisch 24 Dichtkegel leichte Reihe mit O-Ring
de: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metrisch 24° Dichtkegel leichte Reihe mit O-Ring
es: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
zh: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
fr: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
en: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
ru: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
it: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Raccordi Femmina Filetto metrico Sede 24° Serie leggera con O-Ring
  • 222 views
  • 0 likes
  • 0 comments
  • 0 repins