powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Константин Армяков

  • 0 likes
  • 334 views
  • 6 pins

created January 12, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: VSTI M/R-ED EO - Verschluss-Stopfen für Einschraublöcher
en: VSTI M/R-ED EO - Blanking plug for ports

  • 0 likes
  • 0 comments
  • 0 repins
de: BA - Simmerring
en: BA - Shaft seal

  • 0 likes
  • 0 comments
  • 0 repins
de: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
es: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
fr: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
en: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
it: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 50076 - Vanne à boule 3 pièces F/F (58183) avec actionneur électrique IP65 (50835)
en: Modèle 50076 - 3 pieces F/F ball valve (58183) with IP65 electric actuator (50835)

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 50076 - Vanne à boule 3 pièces F/F (58183) avec actionneur électrique IP65 (50835)
en: Modèle 50076 - 3 pieces F/F ball valve (58183) with IP65 electric actuator (50835)

  • 0 likes
  • 0 comments
  • 0 repins
de: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metrisch 24° Dichtkegel leichte Reihe mit O-Ring
es: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
zh: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
fr: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
en: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
ru: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
it: DKOL ( ISO 12151-2 / ISO 8434-1 ) - Raccordi Femmina Filetto metrico Sede 24° Serie leggera con O-Ring