powered by CADENAS

Social Share

Pin Details

Pinned September 20, 2017 via web
3D CAD MODELS- VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
EN: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
DE: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Außengewinde- Nippel 24° metrisches Gewinde Leichte Reihe
FR: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
ES: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
RU: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
ZH: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
IT: VOSS - CEL ( ISO 12151-2 / ISO 8434-1) - Raccordi maschi filetto metrico sede 24° Serie Leggera
  • 478 views
  • 0 likes
  • 0 comments
  • 0 repins