powered by CADENAS

Social Share

Pin Details

Pinned October 8, 2016 via web
3D CAD MODELS- Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - lumenized - Cylindrical pins, hardened, tolerance zone m6
EN: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - lumenized - Cylindrical pins, hardened, tolerance zone m6
DE: Würth - DIN 6325 (ISO 8743) - 60/2 HRC - Blank - Zylinderstifte, gehärtet, Toleranzfeld m6
IT: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - grezzo - Perno cilindrico, indurito, zona di tolleranza m6
FR: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - brut - Goupille cylindrique, acier durci, champ de tolérance m6
ES: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - Sin baño - Pasadores cilíndricos, templados, tolerancia de ajuste m6
CS: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - lumenized - Válcový kolík, tvrzený, tolerance m6
  • 1,665 views
  • 0 likes
  • 0 comments
  • 0 repins