powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Manuel Lederer

  • 0 likes
  • 538 views
  • 8 pins

created September 29, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 2338 - Parallel pins from unhardened steel and stainless steel
DE: Würth - ISO 2338 - Zylinderstifte, aus ungehärtetem Stahl und austenitischem nichtrostendem Stahl
IT: Wuerth - ISO 2338 - Perno cilindrico, di acciaio non temperato e acciaio inossidabile austenitico
FR: Wuerth - ISO 2338 - Goupilles cylindriques en acier non-trempé et en acier inoxydable austénitique
ES: Wuerth - ISO 2338 - Pasadores cilíndricos, de acero no templado y acero austenítico inoxidable
CS: Wuerth - ISO 2338 - Válcové kolíky z nekalené a austenitické nerezavějící oceli [02 2150]

  • 0 likes
  • 0 comments
  • 0 repins
EN: Roehm - UB, for external and internal chucking - Reversible top jaws UB, hardened, tongue and groove, for external and internal chucking
DE: Röhm - UB, für Außen- und Innenspannung - Umkehr-Aufsatzbacken UB, gehärtet, Kreuzversatz, für Außen- und Innenspannung

  • 0 likes
  • 0 comments
  • 0 repins
EN: Roehm - DURO-NC - Dreibacken- Kraftspannfutter
DE: Röhm - DURO-NC - Dreibacken- Kraftspannfutter

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - lumenized - Cylindrical pins, hardened, tolerance zone m6
DE: Würth - DIN 6325 (ISO 8743) - 60/2 HRC - Blank - Zylinderstifte, gehärtet, Toleranzfeld m6
IT: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - grezzo - Perno cilindrico, indurito, zona di tolleranza m6
FR: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - brut - Goupille cylindrique, acier durci, champ de tolérance m6
ES: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - Sin baño - Pasadores cilíndricos, templados, tolerancia de ajuste m6
CS: Wuerth - DIN 6325 (ISO 8743) - 60/2 HRC - lumenized - Válcový kolík, tvrzený, tolerance m6

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 912 (ISO 4762) - 8.8 - zinc-plated (A2C), yellow - Cylinder head screws cap screws
DE: Würth - DIN 912 (ISO 4762) - 8.8 - verzinkt (A2C), gelb - Zylinderschrauben mit Innensechskant
IT: Wuerth - DIN 912 (ISO 4762) - 8.8 - zincato (A2C), giallo - Viti a testa cilindrica con esagono incassato
FR: Wuerth - DIN 912 (ISO 4762) - 8.8 - zingué (A2C), jaune - Vis à tête cylindrique avec empreinte cruciforme
ES: Wuerth - DIN 912 (ISO 4762) - 8.8 - cincado (A2C), amarillo - Tornillos cilíndricos con hexágono interior
CS: Wuerth - DIN 912 (ISO 4762) - 8.8 - zinc-plated (A2C), yellow - Cylinder head screws cap screws

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 912 (ISO 4762) - 8.8 - zinc-plated (A2C), yellow - Cylinder head screws cap screws
DE: Würth - DIN 912 (ISO 4762) - 8.8 - verzinkt (A2C), gelb - Zylinderschrauben mit Innensechskant
IT: Wuerth - DIN 912 (ISO 4762) - 8.8 - zincato (A2C), giallo - Viti a testa cilindrica con esagono incassato
FR: Wuerth - DIN 912 (ISO 4762) - 8.8 - zingué (A2C), jaune - Vis à tête cylindrique avec empreinte cruciforme
ES: Wuerth - DIN 912 (ISO 4762) - 8.8 - cincado (A2C), amarillo - Tornillos cilíndricos con hexágono interior
CS: Wuerth - DIN 912 (ISO 4762) - 8.8 - zinc-plated (A2C), yellow - Cylinder head screws cap screws

  • 0 likes
  • 0 comments
  • 0 repins
EN: DIM - Compression Spring
DE: DIM - Druckfeder
IT: DIM - Molle di compressione
FR: DIM - Ressorts à pression

  • 0 likes
  • 0 comments
  • 0 repins
EN: Norelem - 08910 - Drill bushes with collar DIN 172
DE: Norelem - 08910 - Bundbohrbuchsen DIN 172
FR: Norelem - 08910 - Douilles de perçage à collerette DIN 172