powered by CADENAS

Pin Source

Also from b2b.partcommuni...

Social Share

Pin Details

Pinned April 16, 2015 via web
3D CAD MODELS- EMILE MAURIN - Fasteners and fixing systems - Reference 23210 - Hexagon socket head cap screw full thread - ISO 4762 DIN 912 8.8 class - Plain - Emile Maurin 232104X30
EN: EMILE MAURIN - Fasteners and fixing systems - Reference 23210 - Hexagon socket head cap screw full thread - ISO 4762 DIN 912 8.8 class - Plain - Emile Maurin 232104X30
FR: EMILE MAURIN - Eléments d'Assemblage - Boulonnerie - Visserie - Modèle 23210 - Vis à tête cylindrique à six pans creux entièrement filetée - ISO 4762 DIN 912 - Acier classe 8.8 Brut - Emile Maurin 232104X30
IT: EMILE MAURIN - Fissagio bulloneria viteria - Codice 23210 - Vite a testa cilindrica con cava esagonale totalmente filettata - ISO 4762 - DIN 912 classe 8.8 - Grezze - Emile Maurin 232104X30
ES: EMILE MAURIN - Fijacion buloneria Tornilleria - Referencia 23210 - Tornillo cabeza cilindrica con hueco hexagonal - ISO 4762 - DIN 912 totalmente roscado - Acero calidad 8.8 bruto - Emile Maurin 232104X30
  • 1,070 views
  • 0 likes
  • 0 comments
  • 0 repins