powered by CADENAS

Pin Source

Also from b2b.partcommuni...

Submitter

Social Share

Pin Details

Pinned October 23, 2014 via web
3D CAD MODELS - SMC - C95_LBS - ISO Cylinder: Large Bore Size Type: Double Acting Single Rod ISO 6431 / VDMA 24562
EN: SMC - C95_LBS - ISO Cylinder: Large Bore Size Type: Double Acting Single Rod ISO 6431 / VDMA 24562
DE: SMC - C95_LBS - ISO-Zylinder, mit großem Kolbendurchmesser: doppelwirkend mit Einseitige Kolbenstange ISO 6431 / VDMA 24562
IT: SMC - C95_LBS - Cilindro ISO/gran diametro: doppio effetto, stelo semplice ISO 6431 / VDMA 24562
FR: SMC - C95_LBS - Vérin ISO: à alésage large: double effet, simple tige ISO 6431 / VDMA 24562
ES: SMC - C95_LBS - Cilindros ISO /Diámetros grandes: Doble efecto vástago simple ISO 6431
  • 1,873 views
  • 0 likes
  • 0 comments
  • 0 repins