![]() |
4.8. Table layout for
PARTdataManager and (PARTlinkManager)
4.8.4. Adjust table values
-> Adjust color with condition / plinkcommon.cfg
-> Block [COLMAPPING_<column name>] -> Key
"COLORCOND<number>"
|
|
---|---|
Zurück | Weiter |
With the help of the option Adjust color with condition you can set a condition for the displayed value and map it to a color.
The setting applies for PARTdataManager and PARTlinkManager as well.
Setting in
configuration
file $CADENAS_SETUP/plinkcommon.cfg
:
Block [COLMAPPING_<variable name>], key COLORCOND<NUMBER>, first value contains the condition. Logical operators such as <, <=, >,>=, = can be used. The following values represent the color in RGB code.
[COLMAPPING_PRICE] COLORCOND0="PRICE>=20","255","0","0" COLORCOND1="PRICE<20","0","128","64"
Setting in user interface under PARTlinkManager -> Extras menu -> Configure dialog box -> PARTlinkManager preferences tab -> Adjust table values -> Adjust color with condition
Zurück | Nach oben | Weiter |
4.8.3. Adjust table values -> Adjust text and color / plinkcommon.cfg -> Block [MAPPING_<variable_name>] -> Key for visible text | Zum Anfang | 4.8.5. Adjust table values > Set bitmap / plinkcommon.cfg -> Block [BMPMAPPING_<column_name>] - Key "BMPCODE<number>" |