The "Speed Ship" standard catalogue offered by Schock Metall features more than 175 different telescopic slides with load capacities of up to 200 kg. Along with a large selection of partial and full extension slides with a variety of fixing options and functional elements, Schock also offers complete sliding systems for special applications. Technical explanations provide information about the most important features of Schock's ball bearing slides, such as load capacities, materials and surface finishes, or special features. Examples of possible applica..