powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - RK DuoLine (EN)

435 views

RK DuoLine

The new reference class

 

Highlights in general

- High efficiency
- Low no-load torque
- Max. Travel speeds can be used regardless of length
- Simplified maintenance due to central lubrication possibility on the slide
- Profile grooves for mounting the axis both laterally and on the underside
- Sliding blocks can be subsequently inserted in lateral and lower grooves

 

RK DuoLine S Protect (spindle drive)

- Protection class IP40 by means of steel cover strip and seals
- Positioning accuracy ±0.05 mm when using an integrated position measuring system
- Multiple travelling spindle support
- Lead accuracy T5 with ball thread

 

RK DuoLine R Protect (guide axis)

- Without own drive
- Freely movable slide

 

RK DuoLine Z (toothed belt drive)

- Protection class IP20
- Deflections with hollow shafts allow variable motor arrangement
- Repeat accuracy ±0.05 mm

 

RK DuoLine Z Protect (toothed belt drive)

- Protection class IP40 thanks to steel cover strip and seals
- Deflections with hollow shafts allow variable motor arrangement
- Repeatability ±0.05 mm

0 comments