Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Robust Clamps
Style and power, the new generation of connectors
For heavy loads and shock-proof applications, RK Rose+Krieger has developed Robust Clamps made of stainless steel. The high-strength connection elements are resistant to high temperatures and corrosion, and are specially designed for dynamic loads.
Stainless steel clamps are particularly important for users working in the fields of chemical and food technology. The demand for stainless steel clamps is especially high for the bottling, packaging and processing technology as well as for outdoor appliances and equipments bearing thermal loads.
Features:
• High clamping forces
• Highly temperature resistant
• Corrosion-resistant material: 1.4308
• Cost-effective alternative to DIY
• surface: electropolished
• Extremly strong
• Vibration proof
• Impact and shock load