David Laserscanner 3
David Laserscanner 3 mit ACER K11 und Logitech Pro9000
Structured-Light 3D Scanner
Features of DAVID-laserscanner
High-precision 3D scanning at an unbeatable price
DAVID-laserscanner is a very low-cost system for contact-free scanning of 3d objects. The only hardware requirements are a simple commercial hand-held laser and a standard camera. With reasonable hardware, the scan accuracy is around 0.1% of the object size.
User-friendly handling
The user interface of DAVID is easy to use and the scanning process is very simple. Just take a lightweight laser module and sweep the laser line over the object. The flexible illumination dirction prevents laser shadow problems and allows you to scan surface parts that remain inaccessible by other scanners. You can scan the objects from all sides, even from the top and the bottom.
Supports Laser Scanning and Structured Light Scanning
DAVID-laserscanner is the first and only software that supports both, "classic" Laser Scanning AND Structured Light Scanning!
Structured Light (SL) makes scanning faster and easier. For this method you can use a standard video projector instead of the line laser.
Compatible to most cameras with DirectShow / Microsoft Windows drivers (WDM)
You can use nearly every MS-Windows compatible camera with DirectShow / WDM support, like your web-cam or fire-wire camera. You can even use your camcorder if you can connect it to your PC (and if you have suitable DirectShow / WDM drivers).
Highly flexible and scalable setup
The scan setup is very scalable. You can simply scale the whole setup up or down to scan small or big object sizes - from coins to cars! In combination with a laptop you get a very stablle and mobile scan solution.
Integrated 3d viewer
Inspect your 3d model right after scanning with DAVID's integrated OpenGL-based 3D viewer.
Outlier removal
You can select and delete surface parts easily with your mouse.
Align and merge multiple scans
With our fully integrated tool called "Shape Fusion" you can align and merge multiple scans that were made from different viewing directions. A precise alignment of your scans is very easy. Just choose one of several registration modes and a few seconds and mouse clicks later, you get the aligned result.
You can fuse/merge the aligned scans with a single mouse click. The result is a connected regular triangle mesh. Our fusion method is more than just an ordinary mesh stitching, since it calculates the average of overlapping surface parts, reduces noise and outliers and optionally fills all remaining holes.
User-defined mesh resolution and mesh smoothness
You can define the mesh resolution and smoothness value to optimize the fusion result for your intended application.
Texture support
You can grab camera shots that will be used as texture. In all alignment and fusion steps, textures are processed along with the 3d data. The result is a fused triangle mesh with a fused texture. DAVID exports texture coordinates, which allows you to import the textured object in third-party software.
Export your scanned objects as OBJ, PLY, or STL files
DAVID-laserscanner supports the Alias Wavefront OBJ file format, the stereolithography STL file format and the Polygon File Format PLY, wich are well-established formats for triangle meshes and are supported by many other 3d applications.
Hardware can be reused for other applications
Since DAVID is a pure software solution that does not rely on specific hardware, you can save money and re-use your own hardware (especially your camera or video projector) for other things.
click to rate