PHD Inc's PHD Plus Series ECV Electromechanical Cylinder
The PHD Plus Series ECV Electromechanical Cylinder video is an overview of its features and benefits. The ECV Cylinders are electromechanical rod style actuators with an ISO/VDMA mounting interface, available in three sizes with a choice of two high precision ball screws per size optimized for high speed or high thrust applications. Travels are available up to 1000 mm. A large choice of cylinder mounting accessories is available to simplify machine design.
This actuator also features Your Motor, Your Way- a configurable system that allows the customer to easily power the unit with the motor and controls of their choice. Motors are mountable in an inline or foldback configuration.
The ECV Cylinders can be used to drive ESK, ESL, and ESG thruster and gantry style slides as well. Contact PHD for more PHD Plus information.
Posted April 20, 2012
click to rate