powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Tomasz Knura

  • 0 likes
  • 533 views
  • 3 pins

created June 18, 2016 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
en: DIN 912 - Hexagon socket head cap screws
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 1 like
  • 0 comments
  • 0 repins
EN: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread
DE: Elesa+Ganter - GN 300 - Verstellbare Klemmhebel mit Schraube
RU: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread
ES: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread
CS: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread
PL: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread
ZH: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread
TR: Elesa+Ganter - GN 300 - Adjustable hand levers with male thread

  • 0 likes
  • 0 comments
  • 0 repins
EN: Metalwork - Straight, intermediate, bulkmtad R10
IT: Metalwork - Raccordo diritto intermedio passalamiera R10
FR: Metalwork - Traversée de cloison R10
DE: Metalwork - Gerader Schottverbinder R10
ES: Metalwork - Straight, intermediate, bulkmtad R10