powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ mohsen barzegari

  • 0 likes
  • 492 views
  • 4 pins

created May 14, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: with Setscrew

  • 0 likes
  • 0 comments
  • 0 repins
zh: UCFB201_210-FSB - FSB 带座轴承,带悬挂式座外球面轴承,铸造型
en: UCFB201_210-FSB - FSB housed bearing, with suspended spherical housing, cast type

  • 0 likes
  • 0 comments
  • 0 repins
de: SP40B, BSP40B, SSP40B - Kettenrad 40B
zh: SP40B, BSP40B, SSP40B - 链轮 40B
fr: SP40B, BSP40B, SSP40B - Pignon 40B
en: SP40B, BSP40B, SSP40B - Sprocket 40B
ja: SP40B, BSP40B, SSP40B - スプロケット 40B
it: SP40B, BSP40B, SSP40B - Pignone 40B
ko: SP40B, BSP40B, SSP40B - 스프로켓 40B

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto