powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Hermann Matheis

  • 0 likes
  • 653 views
  • 2 pins

created May 27, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head
DE: Würth - ISO 4017 (DIN 933) - 8.8 - blank - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
IT: Wuerth - ISO 4017 (DIN 933) - 8.8 - grezzo - Vite a testa esagonale con filettatura fino alla testa
FR: Wuerth - ISO 4017 (DIN 933) - 8.8 - brut - Vis à tête hexagonale entièrement filetées - Grades A et B
ES: Wuerth - ISO 4017 (DIN 933) - 8.8 - Sin baño - Tornillos hexagonales con rosca entera, categorías de producto A y B
CS: Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head
DE: Würth - ISO 4017 (DIN 933) - 8.8 - blank - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
IT: Wuerth - ISO 4017 (DIN 933) - 8.8 - grezzo - Vite a testa esagonale con filettatura fino alla testa
FR: Wuerth - ISO 4017 (DIN 933) - 8.8 - brut - Vis à tête hexagonale entièrement filetées - Grades A et B
ES: Wuerth - ISO 4017 (DIN 933) - 8.8 - Sin baño - Tornillos hexagonales con rosca entera, categorías de producto A y B
CS: Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head