powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Txomin Martin

  • 0 likes
  • 174 views
  • 3 pins

created June 16, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: I.2CVT9 - Rohrbefestigungen Klemmschellen Schneckengewindeschelle Edelstahl 304 Schelle 316TI auf Anfrage
es: I.2CVT9 - Fijaciones Abrazaderas de apriete sin fin acero inoxidable 304 Abrazadera 316TI por encargo
fr: I.2CVT9 - Colliers de serrage à vis tangente Inox 304
en: I.2CVT9 - HOSE CLIPS 316 TI hose clips upon request Stainless steel 304
it: I.2CVT9 - Elementi di fissaggio Fascette a vite acciaio inossidabile 304 Fascetta acciaio inossidabile 316TI su richiesta

  • 0 likes
  • 0 comments
  • 0 repins
de: I.MM_GM - Verschraubungen und Zubehör ISO Spritzgussverschraubungen mit beidseitigem Außengewinde Edelstahl 316
es: I.MM_GM - Racores-unión ISO con asientos cónicos moldeados acero inoxidable 316 Macho / Macho moldeados
fr: I.MM_GM - Raccords unions filetés ISO à joints coniques moulés Inox 316 Mâles / Mâles moulés
en: I.MM_GM - ISO Threaded unions Conical seat Stainless steel 316 MALE / MALE CASTING UNIONS
it: I.MM_GM - Raccordi e accessori filettati ISO Raccordi a sede conica stampati acciaio inossidabile 316 Maschio / Maschio stampati

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 8765 - Schlauchbriden für hohen Druck (MIKALOR SUPRA),INOX A2 W4
fr: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), stainless steel A2 W4
en: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), stainless steel A2 W4