powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Mateusz Muszynski

  • 0 likes
  • 277 views
  • 4 pins

created February 26, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5325 - Union femelle - femelle taraudage NPT - Inox 316 L
en: Model 5325 - Female / female union NPT - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: Verschraubungen und Zubehör ISO
es: Racores y accesorios roscados ISO
fr: Raccords et accessoires filetés ISO
en: ISO Threaded unions and accessories
it: Raccordi e accessori filettati ISO

  • 0 likes
  • 0 comments
  • 0 repins
de: Tappered thread fittings with PTFE
es: Tappered thread fittings with PTFE
fr: Tappered thread fittings with PTFE
en: Tappered thread fittings with PTFE
it: Raccordi conici con PTFE

  • 0 likes
  • 0 comments
  • 0 repins
de: Verschraubungen Mod.2500
es: Conectores Mod.2500
zh: 2500...型管接头
fr: Raccords Mod.2500
en: Fittings Mod.2500
ru: Фитинги мод. 2500
cs: Šroubení Mod.2500
it: Raccordi Mod.2500