powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Andreas Lemm

  • 0 likes
  • 266 views
  • 1 pin

created July 21, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
sl: okroglo jeklenko do 250 bar - Z250
pt: Cilindro redondo até 250 bar - Z250
fr: Vérin en forme arrondie jusqu`à 250 bar - Z250
ru: круглый цилиндр до 250 бар - Z250
it: cilindro rotondo fino a 250 bar - Z250
ko: 최대 250 bar의 원통 - Z250
da: rundcylinder op til 250 bar - Z250
de: Rundzylinder bis 250 bar - Z250
es: cilindro redondo hasta 250 bar - Z250
zh: 圆柱体可达250巴 - Z250
en: round cylinder up to 250 bar - Z250
hi: Z250 - Z250
cs: kruhový válec do 250 barů - Z250
sv: rund cylinder upp till 250 bar - Z250
nl: ronde cilinder tot 250 bar - Z250
pl: okrągły cylinder do 250 bar - Z250