powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Serhan Karel

  • 0 likes
  • 190 views
  • 1 pin

created October 10, 2019 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
de: AIKK - Präzisions-Winkelplatten, Aluminium (Befestigungs- und Zylinderstiftbohrung, Standard)
zh: AIKK - 角座-铝合金型(孔加工/定位孔固定型)
fr: AIKK - Equerres de précision-Type en aluminium (type à trou de montage/trou pour broche standard)
en: AIKK - Precision Angle Plates - Aluminum Type ( Mounting Hole/Dowel Hole Standard Type)
ja: AIKK - イケール-アルミタイプ(穴加工/ノック穴固定タイプ)
it: AIKK - Piastre angolari di precisione - In alluminio (Con fori di montaggio/fori di riferimento standard)
ko: AIKK - 앵글-알루미늄타입(홀가공/맞춤핀 홀고정타입)