powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Hirav Patel

  • 0 likes
  • 260 views
  • 1 pin

created August 24, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
es: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
pt: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
zh: CRBU2/CDRBU2-Z_XC5_XC6 - 摆动气缸/自由安装型/摇动角度的变更0〜200°/ 0〜110°
fr: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
en: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
ru: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
ja: CRBU2/CDRBU2-Z_XC5_XC6 - ロータリアクチュエータ/フリーマウントタイプ/揺動角度の変更0~200°/0~110°
it: CRBU2/CDRBU2-Z_XC5_XC6 - Rotary Actuator/Free Mount Type/Change rotation range between 0 to 200 deg/0 to 110 deg
ko: CRBU2/CDRBU2-Z_XC5_XC6 - 로터리 액추에이터/자유설치 타입 / 요동각도변경 0~200°/ 0~110°