powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Stefan Haas

  • 0 likes
  • 641 views
  • 10 pins

created July 5, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: RIVKLE® Standard, kleiner Senkkopf, gerändelt, Rundloch, offen
fr: RIVKLE® Standard, tête fine, cylindrique moleté, cylindrique, ouvert
en: RIVKLE® Standard, thin head, knurled, cylindrical, open

  • 0 likes
  • 0 comments
  • 1 repin
de: BN 2109 - Senkschrauben mit Innensechsrund, ohne Schaft, TufLok® Fleck beschichtet (ISO 14581; TufLok®), Kl. 08.8 / 8.8, verzinkt-blau
fr: BN 2109 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded with TufLok® patch (ISO 14581; TufLok®), cl. 08.8 / 8.8, zinc plated blue
en: BN 2109 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded with TufLok® patch (ISO 14581; TufLok®), cl. 08.8 / 8.8, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 (ISO 4762) - A2 - Zylinderschrauben mit Innensechskant
es: DIN 912 (ISO 4762) - A2 - Tornillos cilíndricos con hexágono interior
fr: DIN 912 (ISO 4762) - A2 - Vis à tête cylindrique avec empreinte cruciforme
en: DIN 912 (ISO 4762) - A2 - Cylinder head screws cap screws
cs: DIN 912 (ISO 4762) - A2 - Šrouby s válcovou hlavou s vnitřním šestihranem
it: DIN 912 (ISO 4762) - A2 - Viti a testa cilindrica con esagono incassato

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 7380 - A2 - Flachkopfschrauben mit Innensechskant
es: ISO 7380 - A2 - Tornillos cabeza plana con hexágono interior
fr: ISO 7380 - A2 - Vis à métaux à tête cylindrique bombée plate à six pans creux
en: ISO 7380 - A2 - Hexagon socket button head screw
cs: ISO 7380 - A2 - Šrouby se zaoblenou hlavou s vnitřním šestihranem [02 1145]
it: ISO 7380 - A2 - Presa esagonale di corrente

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 931 (ISO 4014) - A2 - Sechskantschrauben mit Schaft, Produktklassen A und B
es: DIN 931 (ISO 4014) - A2 - Tornillos hexagonales con vástago, categoría de producto A y B
fr: DIN 931 (ISO 4014) - A2 - Vis à tête hexagonale partiellement filetées, classes de produit A et B
en: DIN 931 (ISO 4014) - A2 - Hexagon set screws with shank, product classes A and B
cs: DIN 931 (ISO 4014) - A2 - Hexagon set screws with shank, product classes A and B
it: DIN 931 (ISO 4014) - A2 - Vite a testa esagonale con gambo, Prodotto classe A ed B

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 933 (ISO 4017) - A2 - Sechskantschrauben mit Gewinde bis Kopf, Produktklassen A und B
es: DIN 933 (ISO 4017) - A2 - Tornillos hexagonales con rosca entera, categorías de producto A y B
fr: DIN 933 (ISO 4017) - A2 - Vis à tête hexagonale entièrement filetées
en: DIN 933 (ISO 4017) - A2 - Hexagon set screws with thread to head, product classes A and B
cs: DIN 933 (ISO 4017) - A2 - Hexagon set screws with thread to head, product classes A and B
it: DIN 933 (ISO 4017) - A2 - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B

  • 0 likes
  • 0 comments
  • 0 repins
de: Kabelkanalsystem
en: Cable channel system

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 3803 - Senkschrauben mit Innensechsrund, ohne Schaft (ISO 14581), INOX A2
fr: BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), stainless steel A2
en: BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
de: Schraube Sechskantkopf m. Schaft
es: Screw, hexagon head with shaft
fr: Screw, hexagon head with shaft
en: Screw, hexagon head with shaft
cs: Screw, hexagon head with shaft
it: Screw, hexagon head with shaft