powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Erik van Herk

  • 0 likes
  • 329 views
  • 3 pins

created May 8, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: 14.045 - Blindflansch DIN
es: 14.045 - Brida ciega DIN
pt: 14.045 - Flange cego DIN
fr: 14.045 - Bride pleine DIN
en: 14.045 - Blind Flange DIN

  • 0 likes
  • 0 comments
  • 0 repins
de: I.RCAM - Schnellkupplungen / Camlock-Adapter Adapter mit Außengewinde Typ F Edelstahl 316
es: I.RCAM - Racores rápidos / Racores con leva Adaptadores macho tipo F acero inoxidable 316
fr: I.RCAM - Raccords rapides / Adapteurs à came mâles type F inox 316
en: I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Stainless steel 316
it: I.RCAM - Raccordi rapidi / Raccordi Camlock Adattatori maschio tipo F acciaio inossidabile 316

  • 0 likes
  • 0 comments
  • 0 repins
cs: Etachrom B - Closed-coupled pump
de: Etachrom B - Closed-coupled pump
ru: Etachrom B - Closed-coupled pump
pt: Etachrom B - Closed-coupled pump
en: Etachrom B - Closed-coupled pump
it: Etachrom B - Closed-coupled pump
fr: Etachrom B - Closed-coupled pump
pl: Etachrom B - Closed-coupled pump
es: Etachrom B - Closed-coupled pump
nl: Etachrom B - Closed-coupled pump
zh: Etachrom B - Closed-coupled pump
tr: Etachrom B - Closed-coupled pump