powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Darren Stott

  • 0 likes
  • 399 views
  • 7 pins

created May 22, 2018 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
en: Sprockets and chains
fr: Pignons et chaînes

  • 0 likes
  • 0 comments
  • 0 repins
de: Mädler
en: Mädler

  • 0 likes
  • 0 comments
  • 0 repins
en: SKF

  • 0 likes
  • 0 comments
  • 0 repins
ja: NTN株式会社
en: NTN Corporation

  • 0 likes
  • 0 comments
  • 0 repins
de: zrr_htd_8m20_t-sp - HTD-Zahnriemenräder, Profil 8M für Taper-Spannbuchsen, Zahnriemenbreite 20mm
en: zrr_htd_8m20_t-sp - HTD Pulleys, Profile 8M for Taper Bushes, Timing Belt Width 20mm

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - Taper Bushes - Taper Bushes
DE: Mädler - taper-spannbuchsen - taper-spannbuchsen

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - krt_krtg_5-8x3-8, ISO 10 B-1 - Sprockets KRT / KRTG with One-Sided Hub, for Taper Bushes, ISO 10 B-1, Pitch 5/8 x 3/8“
DE: Mädler - krt_krtg_5-8x3-8, ISO 10 B-1 - Kettenräder KRT und KRTG mit einseitiger Nabe für Taper-Spannbuchsen, ISO 10 B-1, Teilung 5/8 x 3/8“