powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Jürgen Heimbach

  • 0 likes
  • 6214 views
  • 79 pins

created September 1, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: 1-800-BOLLARDS

  • 0 likes
  • 0 comments
  • 0 repins
en: WorldMaps

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - ABB

  • 0 likes
  • 0 comments
  • 0 repins
EN: Ranco - Guiding items for Moulds
IT: Ranco - Elementi di guida - Plastica

  • 0 likes
  • 0 comments
  • 0 repins
EN: WAGO - 2273-204 - COMPACT PUSH-WIRE CONNECTOR FOR JUNCTION BOXES 4-CONDUCTOR TERMINAL BLOCK
DE: WAGO - 2273-204 - COMPACT-Verbindungsdosenklemme 4-Leiter-Klemme
FR: WAGO - 2273-204 - COMPACT Bornes pour boîtes de dérivation borne à 4 conducteurs
IT: WAGO - 2273-204 - COMPACT morsetto per scatola di collegamente MORSETTO A 4 VIE
ES: WAGO - 2273-204 - COMPACT FICHAS de WAGO en cajas de derivación Bornas para 4 conductores

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB

  • 0 likes
  • 0 comments
  • 0 repins
EN: Afag - PDZ - Portal axe
DE: Afag - PDZ - Portalachse
FR: Afag - PDZ - Portal axe
IT: Afag - PDZ - Asse portale

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Screws - Special Screws for Machine Construction
DE: Spezialschrauben - Sonderschrauben für den Maschinenbau

  • 0 likes
  • 0 comments
  • 0 repins
EN: IMS UNIVERSAL Fastening elements
DE: IMS UNIVERSAL Befestigungselemente

  • 0 likes
  • 0 comments
  • 0 repins
EN: WorldMaps - Europe

  • 0 likes
  • 0 comments
  • 0 repins
EN: WorldMaps

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS400 Regenerative - 230 to 500 VAC

  • 0 likes
  • 0 comments
  • 0 repins
EN: - Filter & Search Assistants Mechanical & Electrical - - Standard & purchased parts
DE: - Filter & Search Assistants Mechanical & Electrical - - Norm & Kaufteile
IT: - Filter & Search Assistants Mechanical & Electrical - - Parti standard e commerciali

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Button 7

  • 0 likes
  • 1 comment
  • 0 repins
EN: Special Collection - Buttons CADENAS

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Watch stand

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Ski Holder

  • 0 likes
  • 0 comments
  • 0 repins
EN: M. C. Escher - Cube
DE: M. C. Escher - Würfel

  • 0 likes
  • 0 comments
  • 0 repins
EN: M. C. Escher - Impossible?
DE: M. C. Escher - Unmöglich?

  • 0 likes
  • 0 comments
  • 0 repins
EN: M. C. Escher
DE: M. C. Escher

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wolverine

  • 1 like
  • 0 comments
  • 0 repins
EN: ABB - DCS800-EP Non-Regenerative - 230/460 Vac Ratings

  • 1 like
  • 0 comments
  • 0 repins
EN: ABB - DCS800

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DC Drives

  • 0 likes
  • 0 comments
  • 0 repins
EN: Zipatec - Rotary Gripper Actuator P42 R65
DE: Zipatec - Greif-Drehmodul P42 R65
ZH: Zipatec - 旋转夹紧执行器 P42 R65

  • 0 likes
  • 0 comments
  • 0 repins
EN: Zipatec - Griffin / Rotary Paralel Actuators
DE: Zipatec - Greif- / Drehmodule Parallel
ZH: Zipatec - 平行夹紧- / 旋转执行器

  • 0 likes
  • 0 comments
  • 0 repins
EN: Zipatec
DE: Zipatec
ZH: Zipatec

  • 0 likes
  • 0 comments
  • 0 repins
EN: Yamaha Motor Co., Ltd
JA: ヤマハ発動機株式会社 IM事業部

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS500 Non-Regenerative - 230 to 500 VAC

  • 0 likes
  • 0 comments
  • 0 repins
EN: - Filter & Search Assistants -
DE: - Filter & Search Assistants -

  • 0 likes
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - 25-8525, 25-8526, 25-8527, 25-8528, 40-8535, 40-8536, 40-8540, 40-8541 - Double Flange Bearing Profiles

  • 0 likes
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - 25-8525, 25-8526, 25-8527, 25-8528, 40-8535, 40-8536, 40-8540, 40-8541 - Double Flange Bearing Profiles

  • 0 likes
  • 0 comments
  • 0 repins
EN: - Filter & Search Assistants -
DE: - Filter & Search Assistants -
IT: - Filter & Search Assistants -
FR: - Filter & Search Assistants -
ES: - Filter & Search Assistants -
PT: - Filter & Search Assistants -
CS: - Filter & Search Assistants -
SK: - Filter & Search Assistants -
HU: - Filter & Search Assistants -
SL: - Filter & Search Assistants -
NL: - Filter & Search Assistants -
DA: - Filter & Search Assistants -
FI: - Filter & Search Assistants -
RU: - Filter & Search Assistants -
JA: - Filter & Search Assistants -
KO: - Filter & Search Assistants -
ZH: - Filter & Search Assistants -
PL: - Filter & Search Assistants -
TR: - Filter & Search Assistants -

  • 0 likes
  • 0 comments
  • 0 repins
EN: - Filter & Search Assistants -
DE: - Filter & Search Assistants -
IT: - Filter & Search Assistants -
FR: - Filter & Search Assistants -
ES: - Filter & Search Assistants -
PT: - Filter & Search Assistants -
CS: - Filter & Search Assistants -
SK: - Filter & Search Assistants -
HU: - Filter & Search Assistants -
SL: - Filter & Search Assistants -
NL: - Filter & Search Assistants -
DA: - Filter & Search Assistants -
FI: - Filter & Search Assistants -
RU: - Filter & Search Assistants -
JA: - Filter & Search Assistants -
KO: - Filter & Search Assistants -
ZH: - Filter & Search Assistants -
PL: - Filter & Search Assistants -
TR: - Filter & Search Assistants -

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS500 Non-Regenerative - 230 to 500 VAC

  • 1 like
  • 0 comments
  • 0 repins
EN: Schneider Electric Motion
DE: Schneider Electric Motion

  • 1 like
  • 0 comments
  • 0 repins
EN: A4Hydrauliek
DE: A4Hydrauliek
NL: A4Hydrauliek
RO: A4Hydrauliek

  • 1 like
  • 0 comments
  • 0 repins
EN: ABB - DCS400

  • 2 likes
  • 0 comments
  • 0 repins
EN: ABB

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bahr Modultechnik - Cover caps - Spare parts
DE: Bahr Modultechnik - Abdeckkappe - Ersatzteile

  • 0 likes
  • 0 comments
  • 0 repins
EN: Agathon - N8001S - Screw for N8001
FR: Agathon - N8001S - Vis pour N8001
IT: Agathon - N8001S - Vite per N8001
ZH: Agathon - N8001S - 用于 N8001 的螺丝
DE: Agathon - N8001S - Schraube zu N8001

  • 0 likes
  • 0 comments
  • 0 repins
EN: A4Hydrauliek
DE: A4Hydrauliek
NL: A4Hydrauliek
RO: A4Hydrauliek

  • 0 likes
  • 0 comments
  • 0 repins
EN: Chiavette Unificate - Series PD - Pins DIN1434 - DIN 1434 PD8
DE: Chiavette Unificate - Serie PD - Splintbolzen DIN1434 - DIN 1434 PD8
IT: Chiavette Unificate - Serie PD - Perni DIN1434 - DIN 1434 PD8
FR: Chiavette Unificate - Séries PD - Pins DIN1434 - DIN 1434 PD8
ES: Chiavette Unificate - Serie PD - Pines DIN1434 - DIN 1434 PD8

  • 0 likes
  • 0 comments
  • 0 repins
EN: Chiavette Unificate - Series PD - Pins DIN1434 - DIN 1434 PD4
DE: Chiavette Unificate - Serie PD - Splintbolzen DIN1434 - DIN 1434 PD4
IT: Chiavette Unificate - Serie PD - Perni DIN1434 - DIN 1434 PD4
FR: Chiavette Unificate - Séries PD - Pins DIN1434 - DIN 1434 PD4
ES: Chiavette Unificate - Serie PD - Pines DIN1434 - DIN 1434 PD4

  • 0 likes
  • 0 comments
  • 0 repins
EN: 80/20 Inc.

  • 1 like
  • 0 comments
  • 0 repins
EN: Chiavette Unificate - Series PD - Pins DIN1434
DE: Chiavette Unificate - Serie PD - Splintbolzen DIN1434
IT: Chiavette Unificate - Serie PD - Perni DIN1434
FR: Chiavette Unificate - Séries PD - Pins DIN1434
ES: Chiavette Unificate - Serie PD - Pines DIN1434

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1445 - Stud bolts tap end without interference fit, length ~2d (DIN 835 Fo), 8.8, black / plain
DE: Bossard Catalog - BN 1445 - Stiftschrauben ohne Festsitz am Einschraubende, Einschraublänge ~2 d (DIN 835 Fo), 8.8, geschwärzt / blank

Load more pins