powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ bhagyesh sharma

  • 0 likes
  • 564 views
  • 14 pins

created November 29, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi - Metric
zh: 公制
fr: Metric
en: metric
ja: メトリック
it: Metric
ko: 誘명꽣

  • 0 likes
  • 0 comments
  • 0 repins
de: 24200 - Gehäuselagereinheit Stehlager UCP
es: 24200 - Rodamiento de carcasa, soporte recto UCP
zh: 24200 - UCP 座式轴承座单元
fr: 24200 - Palier à semelle UCP
en: 24200 - Pillow block bearing pedestal type UCP
pl: 24200 - Oprawa łożyska stojakowego UCP

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 61111 - Raccord complet à souder - Inox 304 - 316 L - Joint EPDM
en: Model 61111 - Wedding union with EPDM gasket - Stainless steel 304-316L

  • 0 likes
  • 0 comments
  • 0 repins
zh: L - 同步带轮L型
en: L - Timing Pulleys L Type

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5613 - Coude ISO 3D à 90° forte épaisseur - roulé soudé - Inox 1.4307 - 1.4404
en: Model 5613 - High thickness ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
en: Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5220 - Welding nipple Length 50 mm - Stainless steel 316L
en: Modèle 5220 - Welding nipple Length 50 mm - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: 63 - Norme CLAMP
en: 63 - CLAMP standard

  • 1 like
  • 0 comments
  • 0 repins
fr: PCS 62 - Pignon à Chaîne DIN 10B-1 - Acier - Pas 5/8" - Diam. Rouleau 10.16mm
en: PCS 62 - DIN 10B-1 chain sprocket - Steel - 5/8" Pitch - Roller diameter 10.16mm

  • 0 likes
  • 0 comments
  • 0 repins
en: 40EM - #40 .500 Pitch Sprockets - 1/2" Circular Pitch

  • 0 likes
  • 0 comments
  • 0 repins
de: HB 160M...280 - Asynchronous three-phase motor
en: HB 160M...280 - Asynchronous three-phase motor
it: HB 160M...280 - Motore asincrono trifase
fr: HB 160M...280 - Asynchronous three-phase motor
es: HB 160M...280 - Asynchronous three-phase motor

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - T - Electric Motor Three phase series
IT: Motovario - T - Motore elettrico serie Trifase

  • 0 likes
  • 0 comments
  • 0 repins
EN: Norelem - 24210 - Pillow block bearing pedestal type UCP
DE: Norelem - 24210 - Gehäuselagereinheit Flanschlager UCF
FR: Norelem - 24210 - Palier applique UCF

  • 0 likes
  • 0 comments
  • 0 repins
EN: Norelem - 24210 - Pillow block bearing pedestal type UCP
DE: Norelem - 24210 - Gehäuselagereinheit Flanschlager UCF
FR: Norelem - 24210 - Palier applique UCF