powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Mehmet Çavuşoğlu

  • 0 likes
  • 558 views
  • 4 pins

created June 13, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - Standard Parts for Stamping and Punching Dies
DE: FIBRO - Normalien für Stanzwerkzeuge
FR: FIBRO - Éléments Standard pour outiles de decoupage
IT: FIBRO - Elementi normalizzati
ES: FIBRO - Normalizados
CS: FIBRO - Normálie
PL: FIBRO - Elementy standardowe
TR: FIBRO - Standart Kalıp Elemanları
ZH: FIBRO - 标准件

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 912 (ISO 4762) - A4 - Cylinder head screws cap screws
DE: Würth - DIN 912 (ISO 4762) - A4 - Zylinderschrauben mit Innensechskant
IT: Wuerth - DIN 912 (ISO 4762) - A4 - Viti a testa cilindrica con esagono incassato
FR: Wuerth - DIN 912 (ISO 4762) - A4 - Vis à tête cylindrique avec empreinte cruciforme
ES: Wuerth - DIN 912 (ISO 4762) - A4 - Tornillos cilíndricos con hexágono interior
CS: Wuerth - DIN 912 (ISO 4762) - A4 - Šrouby s válcovou hlavou s vnitřním šestihranem

  • 0 likes
  • 0 comments
  • 0 repins
EN: ARIMETAL
IT: ARIMETAL

  • 1 like
  • 0 comments
  • 1 repin
EN: ARIMETAL - Aluminium section profile
IT: ARIMETAL - Profilati in alluminio, sezioni